IESNA:LM-63-2002
[TEST]P1071035
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-8, G2-2406-143-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S485D530U830-4F0-1E-UDD-SVL1-S
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT SILVER HOUSING, SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT SATIN WHITE LAY-IN DIFFUSER
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2229
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 34.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
369.4 367.8 366 359.7 353.7 346.6 332.6 313.8 298.5 284.3
261 238.9 224.2 209.5 186.7 160 143.1 126.2 102.2 78
62.7 48 29.3 24.5 21.8 19.6 17 14.6 12.9 11.9
9.5 7.9 6.8 5.7 4.8 6.4 18.3 17.4 33.3 57.7
73.6 91.7 119.3 145.3 165.5 184.9 215 243.7 263.9 283.7
313.9 341.4 361.2 380.1 409.6 436.2 454.7 471.5 496.6 519.1
533.7 547.5 566 581.9 591.8 600.4 611.7 620.9 625.6 629.5
633.7 635.6 636.9
369.4 367.2 362.7 355.3 347.7 338.5 321.9 301 285.2 268.9
245 222 206.2 191 168.7 145.1 129.8 115 92.9 72.6
60 48.5 32.6 23.9 21.1 19.5 17 14.6 12.9 11.9
10.2 9.2 8.1 7.6 6.8 7.9 17.7 17.3 34.4 57.8
74.2 92.2 119.3 147.8 167.1 186 216.6 245.3 265.5 284.8
314.4 343.1 363.3 381.8 411.1 438.3 456.8 473.6 498.7 521.1
535.3 549.5 567.5 584.4 593.9 602.9 614.3 623.6 628.8 632.6
636.8 638.1 636.9
369.4 367.2 361.2 349.1 338.7 327.3 308.1 287.2 271.9 256.1
230.4 205.1 188.8 172.4 147.9 126.2 113.1 100.6 82.5 65.4
54.5 45.8 34.8 27.8 24.5 21.8 18.4 15.9 14.3 13.2
11.6 10.1 9.5 8.5 7.5 8.7 18.8 17.1 34.4 57.8
74.2 91.8 118.2 147.4 167.2 187.4 217.1 246.6 265.5 286.2
316 345.1 364.4 384.2 411.7 438.8 456.9 473.2 498.2 520
533.7 547.5 564.9 580.8 590.7 599.3 610.6 619.9 625.1 629
633.2 635.6 636.9
369.4 370.4 362.4 347 334.5 321.4 300.4 277.1 260.2 243.8
218.6 193.1 175.7 158.2 132.7 108.5 93.2 79.5 58.3 43.1
36.7 33.4 29.8 27.2 25 23.4 20.2 17.8 16.2 14.5
12.1 9.8 8.8 8.2 6.7 6.2 6.8 14.2 33.2 55.7
72.5 89.7 117.1 147.3 167.1 187.7 218.1 249.5 269.7 289
317.5 346.9 365.3 383.8 410.5 437.3 454.1 471.3 494.9 517.7
531.5 544.8 563.2 579.8 590.1 598.7 610.6 620.1 625.7 629.5
634.3 636.5 636.9
369.4 365 355.1 339.7 327.1 314.1 292.4 269.2 252.8 237
211.3 185.9 169 151.6 126.1 100.9 84.5 68.2 45.7 33.8
30 26.7 22.5 18.4 15.7 13.5 10.9 8.6 7.5 7
5.5 4.6 4.1 4.1 3.4 1.7 0.5 9.6 27.9 51.1
68.3 86.3 115.6 145 163.9 184.6 215 245.3 265.5 284
312.8 340.9 358.5 378.3 404.7 432.6 449.3 466.5 491.3 513.3
528.3 541.7 561.7 578.8 589.1 598.5 611.1 621.6 627.2 631.1
635.8 637.8 636.9
369.4 370.4 362.4 347 334.5 321.4 300.4 277.1 260.2 243.8
218.6 193.1 175.7 158.2 132.7 108.5 93.2 79.5 58.3 43.1
36.7 33.4 29.8 27.2 25 23.4 20.2 17.8 16.2 14.5
12.1 9.8 8.8 8.2 6.7 6.2 6.8 14.2 33.2 55.7
72.5 89.7 117.1 147.3 167.1 187.7 218.1 249.5 269.7 289
317.5 346.9 365.3 383.8 410.5 437.3 454.1 471.3 494.9 517.7
531.5 544.8 563.2 579.8 590.1 598.7 610.6 620.1 625.7 629.5
634.3 636.5 636.9
369.4 367.2 361.2 349.1 338.7 327.3 308.1 287.2 271.9 256.1
230.4 205.1 188.8 172.4 147.9 126.2 113.1 100.6 82.5 65.4
54.5 45.8 34.8 27.8 24.5 21.8 18.4 15.9 14.3 13.2
11.6 10.1 9.5 8.5 7.5 8.7 18.8 17.1 34.4 57.8
74.2 91.8 118.2 147.4 167.2 187.4 217.1 246.6 265.5 286.2
316 345.1 364.4 384.2 411.7 438.8 456.9 473.2 498.2 520
533.7 547.5 564.9 580.8 590.7 599.3 610.6 619.9 625.1 629
633.2 635.6 636.9
369.4 367.2 362.7 355.3 347.7 338.5 321.9 301 285.2 268.9
245 222 206.2 191 168.7 145.1 129.8 115 92.9 72.6
60 48.5 32.6 23.9 21.1 19.5 17 14.6 12.9 11.9
10.2 9.2 8.1 7.6 6.8 7.9 17.7 17.3 34.4 57.8
74.2 92.2 119.3 147.8 167.1 186 216.6 245.3 265.5 284.8
314.4 343.1 363.3 381.8 411.1 438.3 456.8 473.6 498.7 521.1
535.3 549.5 567.5 584.4 593.9 602.9 614.3 623.6 628.8 632.6
636.8 638.1 636.9
369.4 367.8 366 359.7 353.7 346.6 332.6 313.8 298.5 284.3
261 238.9 224.2 209.5 186.7 160 143.1 126.2 102.2 78
62.7 48 29.3 24.5 21.8 19.6 17 14.6 12.9 11.9
9.5 7.9 6.8 5.7 4.8 6.4 18.3 17.4 33.3 57.7
73.6 91.7 119.3 145.3 165.5 184.9 215 243.7 263.9 283.7
313.9 341.4 361.2 380.1 409.6 436.2 454.7 471.5 496.6 519.1
533.7 547.5 566 581.9 591.8 600.4 611.7 620.9 625.6 629.5
633.7 635.6 636.9
369.4 367.2 362.7 355.3 347.7 338.5 321.9 301 285.2 268.9
245 222 206.2 191 168.7 145.1 129.8 115 92.9 72.6
60 48.5 32.6 23.9 21.1 19.5 17 14.6 12.9 11.9
10.2 9.2 8.1 7.6 6.8 7.9 17.7 17.3 34.4 57.8
74.2 92.2 119.3 147.8 167.1 186 216.6 245.3 265.5 284.8
314.4 343.1 363.3 381.8 411.1 438.3 456.8 473.6 498.7 521.1
535.3 549.5 567.5 584.4 593.9 602.9 614.3 623.6 628.8 632.6
636.8 638.1 636.9
369.4 367.2 361.2 349.1 338.7 327.3 308.1 287.2 271.9 256.1
230.4 205.1 188.8 172.4 147.9 126.2 113.1 100.6 82.5 65.4
54.5 45.8 34.8 27.8 24.5 21.8 18.4 15.9 14.3 13.2
11.6 10.1 9.5 8.5 7.5 8.7 18.8 17.1 34.4 57.8
74.2 91.8 118.2 147.4 167.2 187.4 217.1 246.6 265.5 286.2
316 345.1 364.4 384.2 411.7 438.8 456.9 473.2 498.2 520
533.7 547.5 564.9 580.8 590.7 599.3 610.6 619.9 625.1 629
633.2 635.6 636.9
369.4 370.4 362.4 347 334.5 321.4 300.4 277.1 260.2 243.8
218.6 193.1 175.7 158.2 132.7 108.5 93.2 79.5 58.3 43.1
36.7 33.4 29.8 27.2 25 23.4 20.2 17.8 16.2 14.5
12.1 9.8 8.8 8.2 6.7 6.2 6.8 14.2 33.2 55.7
72.5 89.7 117.1 147.3 167.1 187.7 218.1 249.5 269.7 289
317.5 346.9 365.3 383.8 410.5 437.3 454.1 471.3 494.9 517.7
531.5 544.8 563.2 579.8 590.1 598.7 610.6 620.1 625.7 629.5
634.3 636.5 636.9
369.4 365 355.1 339.7 327.1 314.1 292.4 269.2 252.8 237
211.3 185.9 169 151.6 126.1 100.9 84.5 68.2 45.7 33.8
30 26.7 22.5 18.4 15.7 13.5 10.9 8.6 7.5 7
5.5 4.6 4.1 4.1 3.4 1.7 0.5 9.6 27.9 51.1
68.3 86.3 115.6 145 163.9 184.6 215 245.3 265.5 284
312.8 340.9 358.5 378.3 404.7 432.6 449.3 466.5 491.3 513.3
528.3 541.7 561.7 578.8 589.1 598.5 611.1 621.6 627.2 631.1
635.8 637.8 636.9
369.4 370.4 362.4 347 334.5 321.4 300.4 277.1 260.2 243.8
218.6 193.1 175.7 158.2 132.7 108.5 93.2 79.5 58.3 43.1
36.7 33.4 29.8 27.2 25 23.4 20.2 17.8 16.2 14.5
12.1 9.8 8.8 8.2 6.7 6.2 6.8 14.2 33.2 55.7
72.5 89.7 117.1 147.3 167.1 187.7 218.1 249.5 269.7 289
317.5 346.9 365.3 383.8 410.5 437.3 454.1 471.3 494.9 517.7
531.5 544.8 563.2 579.8 590.1 598.7 610.6 620.1 625.7 629.5
634.3 636.5 636.9
369.4 367.2 361.2 349.1 338.7 327.3 308.1 287.2 271.9 256.1
230.4 205.1 188.8 172.4 147.9 126.2 113.1 100.6 82.5 65.4
54.5 45.8 34.8 27.8 24.5 21.8 18.4 15.9 14.3 13.2
11.6 10.1 9.5 8.5 7.5 8.7 18.8 17.1 34.4 57.8
74.2 91.8 118.2 147.4 167.2 187.4 217.1 246.6 265.5 286.2
316 345.1 364.4 384.2 411.7 438.8 456.9 473.2 498.2 520
533.7 547.5 564.9 580.8 590.7 599.3 610.6 619.9 625.1 629
633.2 635.6 636.9
369.4 367.2 362.7 355.3 347.7 338.5 321.9 301 285.2 268.9
245 222 206.2 191 168.7 145.1 129.8 115 92.9 72.6
60 48.5 32.6 23.9 21.1 19.5 17 14.6 12.9 11.9
10.2 9.2 8.1 7.6 6.8 7.9 17.7 17.3 34.4 57.8
74.2 92.2 119.3 147.8 167.1 186 216.6 245.3 265.5 284.8
314.4 343.1 363.3 381.8 411.1 438.3 456.8 473.6 498.7 521.1
535.3 549.5 567.5 584.4 593.9 602.9 614.3 623.6 628.8 632.6
636.8 638.1 636.9
369.4 367.8 366 359.7 353.7 346.6 332.6 313.8 298.5 284.3
261 238.9 224.2 209.5 186.7 160 143.1 126.2 102.2 78
62.7 48 29.3 24.5 21.8 19.6 17 14.6 12.9 11.9
9.5 7.9 6.8 5.7 4.8 6.4 18.3 17.4 33.3 57.7
73.6 91.7 119.3 145.3 165.5 184.9 215 243.7 263.9 283.7
313.9 341.4 361.2 380.1 409.6 436.2 454.7 471.5 496.6 519.1
533.7 547.5 566 581.9 591.8 600.4 611.7 620.9 625.6 629.5
633.7 635.6 636.9
